TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

bdx2000

bdx2000
Continuing Toshiba's commitment to high-definition content, the BDX2000 delivers amazing Full HD 1080p video and high-definition audio that bring movies to life on your HDTV. With BD-Live (Profile 2.0) support and REGZA-LINK® (HDMI™-CEC), Toshiba's BDX2000 enables next generation connectivity in home entertainment while the smoked mirrored front panel adds a sophisticated touch to your home theater.
msrp $199.00
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Playable Disc Types: Blu-ray Disc/BD-ROM/BD-R/BD-RE/DVD-Video/DVD-R/DVD-RW/CD/CD-R/CD-RW/CD-DA
Video Upconversion: 720p/1080i/1080p/1080p-24fps

Audio
Dolby® Digital Plus
Dolby® TrueHD
Support for DTS®-HD Master Audio | Essential™

Convenience
Bonus View™

Jackpacks
HDMI™-CEC (1)

Audio
Dolby® Digital and DTS® Compatible Output
Definition: Connected to a compatible AC-3 receiver, Dolby® Digital creates a multi-channel audio experience and unsurpassed three-dimensional audio performance rivaling the best movie theaters. And every Toshiba DVD player features DTS® (Digital Theater Systems) compatibility. A Toshiba DVD player can be connected to a DTS® compatible receiver/decoder via its digital audio outputs for playback of high-resolution multi-channel DTS® -encoded DVDs and CDs.

Convenience
BD-Live™ (Profile 2.0)
Definition: BD-Live™ opens up a world of online features, with a convenient SD Card Slot for storing saved content.

Jackpacks
Ethernet Port
Definition: With the ethernet port and persistent storage, you will have the potential to download future studio-provided additional content such as trailers, soundtracks or related merchandise. Also, your HD DVD player can be updated to support future applications and services.

Video
Playable Disc Types: Blu-ray Disc/BD-ROM/BD-R/BD-RE/DVD-Video/DVD-R/DVD-RW/CD/CD-R/CD-RW/CD-DA
Video Upconversion: 720p/1080i/1080p/1080p-24fps
Digital Cinema Progressive (3:2 Pulldown)
Digital Picture Zoom
Multi-Camera Angle Select
Multi-Language Select
Multi-Subtitle Select
Deep Color
AVCHD Playback

Audio
Dolby® Digital Plus
Dolby® TrueHD
Support for DTS®-HD Master Audio | Essential™
WMA & MP3 Playback
3D Surround Sound

Convenience
Bonus View™
REGZA-LINK® (HDMI™ CEC)
Remote Control
Tray Lock
OSD Language: English/French/Spanish

Jackpacks
HDMI™-CEC (1)
S-Video
RCA Video (1)
L-R Audio (1)
Analog 2ch Audio
Digital Audio Output
Digital Optical Output
SD Card (with SDHC) (1)

Weights and Dimensions
Weight With Stand: 5.07 lbs.
Dimensions With Stand: 17.13 x 2.2 x 8.58 (WxHxD)
Weight With Packaging: 7.5 lbs.
Dimensions With Packaging: 21.38 x 6.02 x 13.5 (WxHxD)

General
UPC: 022265003138

Change for the better with Energy Star

Click here for a full list of Important Notes regarding performance, compatibility and device requirements.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.