TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

sd-3990

sd-3990
The SD-3990 DVD player features ColorStream Pro® Progressive Scan Component Video Outputs for enhanced color purity and image detail. DivX® Home Theater Certified allows playback of DivX, AVI and MPEG4 (.ASF) compressed files downloaded from the internet from a personal computer and stored on a CD-R/RW. The convenient JPEG Photo Viewer enables users to seamlessly display digital photographs from disc onto their televisions. Play back MP3 and WMA files effortlessly from compatible CD-R and CD-RW discs. Virtual Surround Sound recreates dynamic multi channel surround sound from two stereo speakers.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
DivX Home Theater Certified
Digital Cinema Progressive (3:2 Pulldown)
JPEG Viewer

Audio
WMA & MP3 Playback

Convenience
Digital Picture Zoom
Front LED Display

Jackpacks
Coaxial Digital Audio Output

Video
Digital Cinema Progressive (3:2 Pulldown)
Benefit:Delivers the smoothest, most film-like images to any progressive scan television, such as an HD-compatible one, and ensures maximum resolution.
JPEG Viewer
Benefit:Enables the display of digital photographs captured in the JPEG format. Simply load the CD with your favorite photos and create custom slide shows with a few simple clicks of the player's remote control.

Audio
WMA & MP3 Playback
Benefit:Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.

Convenience
Digital Picture Zoom
Benefit:This interactive DVD feature allows you to select an area of the picture you want to zoom in on and magnify it. Enhanced digital processing during moving video or freeze-frame playback produces superior color fidelity and resolution, even when you’re zoomed in. Also can be used to expand letterbox-only films to increase the viewable area on-screen.
Screen Saver
Benefit:The player can be set to automatically go into a screen saver mode after several minutes of inactivity. While in this mode, the Toshiba DVD logo appears and "ping-pongs" across the screen. Many movies will display the main movie menu indefinitely after the movie has ended. If left onscreen for a prolonged period, burn-in on the TV screen may result without this feature.

Jackpacks
ColorStream Pro Component Video Output
Benefit:These outputs allow the video signal to be sent from the DVD player to a component video equipped interlaced or progressive scan TV. When this connection is utilized with today's HD-compatible sets, typical NTSC artifacts-like video noise, dot crawl, and flicker-are virtually eliminated, resulting in a low-noise, highly detailed picture with unequaled color purity.
Coaxial Digital Audio Output
Benefit:Sends the audio signal to an audio/video receiver in its digital form allowing access to the Dolby Digital /DTS track encoded on the DVD disc.

Video
DivX Home Theater Certified
Digital Cinema Progressive (3:2 Pulldown)
JPEG Viewer

Audio
WMA & MP3 Playback
Coaxial Dolby Digital and DTS Surround Sound Output
24-Bit/192kHz Audio Digital/Analog Converter
3-D Virtual Surround Sound

Convenience
Digital Picture Zoom
Front LED Display
Disc Play: DVD-Video/DVD-R/DVD-RW**/VCD/CD/CD-R/CD-RW*
Disc Quantity: 1
Fast Scan
Slow Motion
Multi-Camera Angle Select
Multi-Subtitle Select
Parental Lock
Basic Remote

Jackpacks
Coaxial Digital Audio Output
S-Video
RCA Video (1)
L-R Audio (1)

Weights and Dimensions
Dimensions:16.93€ x 1.65€ x 8.11€(WxHxD)
Dimensions With Packaging:19.2€ x 4.36€ x 11.22€(WxHxD)

General
UPC: 022265411926

1 CD-R/CD-RW discs recorded by CD-DA method can be played back. Some CD-R/CD-RW discs may be incompatible due to laser pick-up and disc design. DVD-R discs recorded by DVD Video method can be played. Some DVD-R discs may be incompatible due to laser pick-up and disc design. WMA, MP3 and JPEG discs may be incompatible due to different recording format or condition of disc.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.