TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

d-r2

d-r2
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
JPEG Viewer

Audio
LPCM/Dolby® Digital (2Ch) Audio Recording
24-Bit/96kHz Audio Digital/Analog Converter
WMA & MP3 Playback
3-D Virtual Surround Sound

Convenience
VCR Plus+® C3 Timer Recording
EASY NAVI Menu
IR Blaster for Cable and DBS Box Control (C3 Control)
Disc Record: DVD-RAM, DVD-R, DVD-RW*

Jackpacks
Front Panel A/V & IEEE1394DV Inputs

Video
JPEG Viewer
Benefit: Enables the display of digital photographs captured in the JPEG format. Simply load the CD with your favorite photos and create custom slide shows with a few simple clicks of the player's remote control.
Digital Cinema Progressive
Benefit: Provides smoother, clearer picture from discs encoded at 24 frames per second. Especially useful for highly detailed or fast-moving images.
Multi-Drive Playback and Recording
Benefit: Toshiba Multi-Drive DVD recorders are multi-format DVD recorders designed to provide the greatest flexibility in recording and playback by supporting DVD-RAM, DVD-R, and DVD-RW* recordable disc formats. The right format for every application:

· DVD-RAM is the most flexible of the recordable DVD formats when it comes to recording, editing and playback. Even more, re-record content approximately 100,000 times!

· DVD-R is a write-once format perfect for sharing treasured video moments with virtually anyone who has a DVD-Video player.

· DVD-RW* can rewrite content up to 1000 times and playback in a wide variety of computer drives and DVD-Video players

Audio
WMA & MP3 Playback
Benefit: Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.
3-D Virtual Surround Sound
Benefit: Provides a simulated surround sound effect from sources that contain only a stereo soundtrack. Convenient when playing older DVD films or for use with home theaters not equipped with multi-channel playback compatibility. Also active via the headphone output jacks.

Convenience
VCR Plus+® C3 Timer Recording
Benefit: The unit features a 181-channel cable compatible tuner and a 2-month, 32-event timer programming functionality. Users may input their own program data, or take advantage of the built-in Gemstar VCR+ technology for simple timer event programming
EASY NAVI Menu
Benefit: An entry menu portal that provides quick and easy access to key features of the DVD recorder, such as Timer Recording or DV Capture. Additionally the EASY navi displays a "live action window", providing feedback to the user on the current status of the recorder, whether it is recording a program, in the Time Slip mode, or playing back content with DVD-RAM.
IR Blaster for Cable and DBS Box Control (C3 Control)
Benefit: This handy cable can connect to the back of the recorder and transmits an infrared (IR) signal to change channels on your cable or satellite box. Allows no-hassle recordings from these two sources without the need to make channel selection ahead of time.
Time Slip Recording/Playback
Definition: This feature allows the user to begin watching a recording that is already in progress. A Time Slip feature lets you 'pause' a live recording and then return to it later. During playback of both modes, a bar graph can be displayed on-screen depicting the 'progress' or location of the playback signal in relation to the real time recorded signal.

Jackpacks
ColorStream Pro® Component Video Output
Benefit: These outputs allow the video signal to be sent from the DVD player to a component video equipped interlaced or progressive scan TV. When this connection is utilized with today's HD-compatible sets, typical NTSC artifacts-like video noise, dot crawl, and flicker-are virtually eliminated, resulting in a low-noise, highly detailed picture with unequaled color purity.
Optical TosLink® Digital Audio Outputs
Benefit: Connects easily to a wide variety of receivers and signal decoders. It is not affected by RF interference.
Front Panel A/V & IEEE1394DV Inputs
Benefit: There are composite audio & video inputs, as well as RCA L/R inputs on the front panel of the unit for easy camcorder dubbing. Additionally, an IEEE1394 'Firewire' jack is also available on the front panel for interfacing compatible digital video camcorders. Provides automatic recognition of the device and on-screen menu controls to easily direct the "downloading" process with the recorder’s remote control.

Video
Digital Video Noise Reduction Playback 3 D, Block and Mosquito DNR
JPEG Viewer

Audio
LPCM/Dolby® Digital (2Ch) Audio Recording
24-Bit/96kHz Audio Digital/Analog Converter
WMA & MP3 Playback
3-D Virtual Surround Sound

Convenience
Daylight Savings Time Adjust
Time Zone Adjust
VCR Plus+® C3 Timer Recording
Auto Title/Chapter/Thumbnail Creation
EASY NAVI Menu
Auto Channel Setup
IR Blaster for Cable and DBS Box Control (C3 Control)
Fast Forward with Audio 1.5x
Fast Scan, Slow Motion
181 Channel NTSC Tuner
Disc Quantity: 1
Disc Play: DVD-Video/DVD/CD/CD-R/CD-RW/VCD/DVD-R/DVD-RW/DVD-RAM
Disc Record: DVD-RAM, DVD-R, DVD-RW*
Pause Live TV/Chase Play
Time Base Correction
Instant Replay/Instant Skip
On-Screen Camcorder Download Controls
Glow TV Remote
Dimension (WHD): 430 x 69 x 319 mm
Slow Motion: Forward and Reverse - 1/16, 1/4, 1/2

Jackpacks
RCA Video - Rear (2)
Front Panel A/V & IEEE1394DV Inputs
RF Output - Rear (1)
RCA Video (1)
L-R Audio Inputs - Rear (1)
Optical Audio Outputs (1)
RF Input - Tuner Pass Through Only (1)
RCA Video - Front (1)

Weights and Dimensions
Weight: 10 lbs.
Dimensions: 16 15/16" x 2 3/4" x 12 9/16" (WxHxD)
Weight With Packaging: 14 lbs.
Dimensions With Packaging: 20" x 6 1/4" x 18 3/16" (WxHxD)

General
UPC: 022265411261

* Video Mode Only Recording.

3 Certain encrypted programming may not be recordable.

1 CD-R/CD-RW discs recorded by CD-DA method can be played back. Some CD-R/CD-RW discs may be incompatible due to laser pick-up and disc design. DVD-R discs recorded by DVD Video method can be played. Some DVD-R discs may be incompatible due to laser pick-up and disc design. WMA, MP3 and JPEG discs may be incompatible due to different recording format or condition of disc.

2 DVD-R discs recorded by DVD Video method can be played. Some DVD-R discs may be incompatible due to laser pick-up and disc design.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.