TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

d-rw2

d-rw2
The Toshiba D-RW2 features ColorStream Pro® Progressive Scan Component Video Outputs to deliver enhanced color purity and image detail. In addition to preset bit rates and audio setting for six levels of recording options and easy Off-Air Recording with advanced timer programming functions. One line input, front A/V and S-Video input, and RF input for dubbing content from multiple sources. Auto finalization completes DVD recordings automatically to simplify the completion of the disc. DVD-Video/CD/ Video CD/VCD playback. DVD-R/DVD-RW*/CD-R/CD-RW**SVCD compatible playback ensures discs made with a personal computer can be played back in the home theater system too.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
Digital Cinema Progressive (3:2 Pulldown)
JPEG Viewer
12-Bit/108MHz Video Digital/Audio Converter

Audio
WMA & MP3 Playback
3-D Virtual Surround Sound

Convenience
Digital Picture Zoom

Jackpacks
Coaxial Digital Audio Output
Front Panel A/V & S-Video

Included Accessories
Remote Control

Video
Digital Cinema Progressive (3:2 Pulldown)
Benefit: Delivers the smoothest, most film-like images to any progressive scan television, such as an HD-compatible one, and ensures maximum resolution.
JPEG Viewer
Benefit: Enables the display of digital photographs captured in the JPEG format. Simply load the CD with your favorite photos and create custom slide shows with a few simple clicks of the player's remote control.

Audio
WMA & MP3 Playback
Benefit: Play recordable Compact Discs (CD-R & CD-RW) with music stored in either the Windows Media™ Audio or MP3 file formats can be enjoyed.
3-D Virtual Surround Sound
Benefit: Provides a simulated surround sound effect from sources that contain only a stereo soundtrack. Convenient when playing older DVD films or for use with home theaters not equipped with multi-channel playback compatibility. Also active via the headphone output jacks.

Convenience
Digital Picture Zoom
Benefit: This interactive DVD feature allows you to select an area of the picture you want to zoom in on and magnify it. Enhanced digital processing during moving video or freeze-frame playback produces superior color fidelity and resolution, even when you’re zoomed in. Also can be used to expand letterbox-only films to increase the viewable area on-screen.

Jackpacks
ColorStream Pro® Component Video Output
Benefit: These outputs allow the video signal to be sent from the DVD player to a component video equipped interlaced or progressive scan TV. When this connection is utilized with today's HD-compatible sets, typical NTSC artifacts-like video noise, dot crawl, and flicker-are virtually eliminated, resulting in a low-noise, highly detailed picture with unequaled color purity.
Coaxial Digital Audio Output
Benefit: Sends the audio signal to an audio/video receiver in its digital form allowing access to the Dolby Digital® /DTS® track encoded on the DVD disc.
Front Panel A/V & S-Video
Benefit: There are composite audio & video inputs, as well as RCA L/R inputs on the front panel of the unit for easy camcorder dubbing. As well, an S-Video input is also available on the front panel for interfacing components with this available video output.

Video
Digital Cinema Progressive (3:2 Pulldown)
JPEG Viewer
12-Bit/108MHz Video Digital/Audio Converter

Audio
WMA & MP3 Playback
3-D Virtual Surround Sound
24-Bit/192kHz Audio Digital/Analog Converter

Convenience
Digital Picture Zoom
Disc Quantity: 1
Disc Play: DVD/CD-R/CD/DVD-R/CD-RW
Time Base Correction
Instant Replay/Instant Skip
Fast Forward with Audio 1.5x
Fast Scan, Slow Motion
Auto Title/Chapter/Thumbnail Creation
Timer Recording
Auto Channel Setup
Parental Lock

Jackpacks
Coaxial Digital Audio Output
Front Panel A/V & S-Video
S-Video
RCA Video (1)
RF Input - Rear (1)

Included Accessories
Remote Control

Weights and Dimensions
Dimensions: 17.13" x 2.60" x 9.61" (WxHxD)

General
UPC: 022265412077

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.