TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

rd-x2

rd-x2
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
80GB Hard Disc Drive
DVD-RAM/DVD-R Recorder

Audio
LPCM/Dolby® Digital (2Ch) Audio Recording

Convenience
Auto Title/Chapter/Thumbnail Creation
Manual SP/LP/Disc Budget Recording
OSD Alphanumeric and Symbol Keyboard for Titling

Jackpacks
Coaxial and Optical TosLink® Digital Audio Output

Video
80GB Hard Disc Drive
Benefit: This drive, similar to what is used in a personal computer, can store recorded broadcast programming and dubbed content. The RD-XS32 will allow high-speed dubbing from the HDD to a DVD-RAM, DVD-R or DVD-RW without any deterioration of the digital MPEG-2 signal and provides instant access to recorded programs. So forget about searching for blank videotape when you want to record, simply hit RECORD and let the HDD do all the work.
DVD-RAM/DVD-R Recorder
Benefit: DVD-RAM is a high-capacity, high-performance optical disk that allows data to be read, written, erased, and rewritten more than 100,000 times. DVD-RAM offers all the benefits of DVD including high-capacity, (double-sided: 9.4 GB total storage), high speed (x2/x4/x8 dubbing from HDD to DVD-RAM) and backwards, maintaining the integrity of the MPEG2 digital signal. DVD-RAM is re-writeable, offers quick access with high-quality images and sound.

Convenience
PCM/DD1/DD2/Audio Recording
Benefit: Users can select from three separate stereo audio formats depending upon the desired audio quality: Dolby Digital® 1 (192kbs), Dolby Digital® 2 (384kbs) and PCM (1546kbs).
Quick Menu
Benefit: Makes navigation and operation simpler and faster than the full menu.
Disc Library Function
Benefit: Users can easily check space availablity among an on-screen listing of discs with having to load each individual disc.

Jackpacks
Coaxial and Optical TosLink® Digital Audio Output
Benefit: Sends the audio signal to an audio/video receiver in its digital form allowing access to the Dolby Digital® /DTS® track encoded on the DVD disc.

Video
10-bit/27 MHz Video Digital/Analog Converter
Resolution: 220 Lines
80GB Hard Disc Drive
DVD-RAM/DVD-R Recorder

Audio
LPCM/Dolby® Digital (2Ch) Audio Recording

Convenience
VCR Plus+® C3 Timer Recording
Auto Title/Chapter/Thumbnail Creation
PCM/DD1/DD2/Audio Recording
181 Channel NTSC Tuner
Manual SP/LP/Disc Budget Recording
OSD Alphanumeric and Symbol Keyboard for Titling
One-Touch Replay
Disc Quantity: 1
Disc Play: DVD/CD/CD-R/CD-RW/VCD/DVD-R/DVD-RW
Scan: x2. x8, x30. x100
Slow Motion: Forward and Reverse - 1/16, 1/4, 1/2
Multi-Camera Angle Select
Multi-Subtitle Select

Jackpacks
RF Output - Rear (1)
RCA Video - Front (1)
RCA Video - Rear (3)
Optical Audio Outputs (1)
Coaxial and Optical TosLink® Digital Audio Output
L-R Audio Inputs: 4 pair

Weights and Dimensions
Dimensions: 17" x 4 3/8" x 13 1/2" (WxHxD)

General
UPC: 022265410875

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.