TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

hd-a35

hd-a35
THE HD-A35 TAKES THE PERFORMANCE AND CONVENIENCE OF HD DVD TO THE NEXT LEVEL. The HD-A35 offers 5.1 channel analog output and High Bit Rate Audio (up to 7.1 channel) via HDMITM. With content encoded in 7.1ch, this advanced surround sound is achieved through the HDMI connection bypassing the player’s internal audio processor and sending the signal to a 7.1 capable A/V receiver. High Bit Rate Audio will allow the consumer to integrate the HD-A35 with the latest multi-channel A/V receivers and enjoy a whole new dimension of high defi nition home entertainment. For improved contrast and detail, and smoother transitions, the HD-A35 also adds support for Deep Color via HDMI allowing compatible display devices to deliver outstanding video quality – displaying up to a billion possible colors.
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
HD Output 720p/1080i/1080p
Benefit: Leading-edge, efficient video compression standards makes it possible to experience the full potential of your HDTV.
1080p/24 Frames Per Second (24p) Support
Definition: 1080p/24p offers a smoother, more film-like viewing experience. The HD-A35 outputs images at 24 frames per second, the same frame rate used by directors when using film to create motion pictures. Watch your favorite movies in their native frame rate with compatible HDTVs.

Audio
Advanced Audio including Dolby® TrueHD, Dolby® Digital Plus and DTS® HD (core only), along with legacy formats including Dolby® Digital DTS®
Definition: Advanced Audio capability brings increased sonic realism to movie soundtracks.

Convenience
Web-Enabled Capability
Definition: Open a whole new world of entertainment experience that can include access to exciting studio-provided enhanced features.
Backwards Compatibility
Definition: With backwards compatibility you can enjoy your existing library of DVDs and CDs, and through the process of upconversion and output through HDMI, your movies are scaled to match the resolution of your HD display for near-HD picture quality.
CE-Link HDMI-CEC
Definition: CE Link offers the capability to communicate with and control another CE device in a completely new way. For example, using CE-Link with “One Touch Play,” consumers will be able to turn on a HDMI-CEC capable HDTV and a Toshiba HD-A35 player, and start playing a movie with a single touch of a button on the player’s remote.

Jackpacks
Ethernet Connection
Definition: Connect your HD DVD player to the internet to allow it to receive updates that will support future applications and services.
HDMI™ with Deep Color
Benefit: Deep Color™ provides smoother image transitions, improved contrast and detail, and displays up to a billion possible colors all in the comfort of your own home theater.

Video
DVD Video
DVD VR
DVD-R (Video)
DVD-RW (Video/VR CPRM)
CD, CD-R/-RW (CD-DA)

Audio

Convenience
Persistent Storage
OSD Language English/French/Spanish/Others

Jackpacks
HDMI™ with Deep Color
Digital / Analog out simultaneously
Composite Output
Analog (2 ch)
Digital Optical Output
5.1 Analog Outputs

Weights and Dimensions
Weight: 7.26 lbs.
Dimensions: 16.9” x 2.34” x 12.9” (WxHxD)
Dimensions With Stand: 19.7” x 5.6” x 16.1” (WxHxD)

General
UPC: 02226500915

Change for the better with Energy Star  Toshiba Group Energy Protection

HD DVD with high-definition content required for HD viewing. Viewing high-defi nition content and up-converting DVD content may require an HDCP capable DVI or HDMI input on your display device. Up-conversion of DVD content will result in near HD picture quality. Firmware update may be required for some interactive features depending on content, which may also require an always-on broadband internet connection. To take advantage of web-enabled network content, installing the latest firmware (ver.2.3 for HD-XA1, HD-A1, and HD-D1; ver.2.5 for HD-XA2, HD-A2, HD-A2W, HD-D2, HD-A2C, and HD-A20; and ver.1.0 for HD-A35, HD-A30, and HD-A3) is required. Web-enabled features require an always on broadband connection along with specifi c movie titles that include this form of content. Some features may require additional bandwidth. Some recordable media may not be supported. MP3/WMA audio fi les not supported. Dolby Digital Plus, Dolby TrueHD and DTS support for up to 5.1 channels (DTS HD support for DTS core only). HDMI audio output requires connection to a PCM capable device. Because HD DVD is a new format that makes use of new technologies, certain disc, digital connection and other compatibility and/or performance issues are possible. This may, in rare cases, include disc freezing while accessing certain disc features or functions, or certain parts of the disc not playing back or operating as fully intended. If you experience such issues, please refer to the FAQ sections of www.toshibahddvd.com or www.tacp.toshiba.com for information on possible work-around solutions or the availability of fi rmware updates that may resolve your problem, or contact Toshiba Customer Solutions. Some features subject to delayed availability. While every effort has been made at the time of publication to ensure the accuracy of the information provided herein, product specifi cations, confi gurations, system/component/options availability are all subject to change without notice. *Resolution comparison based on 480i vs. 1080i pixel counts.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.