• Home Theater Experience
  • Our Designs
  • Models
  • Our Technology
  • News
  • Where to Buy
View 19LV612U's Full DetailsView 19LV612U's Printable Spec Sheet

Explore 19LV612U's Features Close Section

image: horizontal rule
  • 18.5” diagonal widescreen TFT LCD
  • Built-In Slot Loading DVD player
  • Playable Disc Types* DVD/DVD-R/DVD-RW/CD/CD-R/CD-RW/VCD
  • Built-In ATSC/NTSC/QAM Digital Tuning
  • Official DivX® Certified* Product
  • Pixel Resolution: 1366 x 768
  • Wide Aspect Ratio
  • Brightness 300 cd/m2
  • 1000:1 Contrast Ratio
  • Comb Filter
  • Viewing Angles H/V: 170/160
  • 5ms Response Time
  • Cinema Mode
  • 3 Mode Picture Size Adjustment
  • Digital Picture Zoom
  • Fast Scan
  • Slow Motion
  • Multi-Camera Angle Select
  • Dolby® Digital and DTS® Compatible Output
  • Bottom Mount Stereo Speakers
  • Bass/Treble Balance Controls
  • MP3 Playback*
  • WMA Playback*
  • Auto Channel Memory
  • Clock
  • On/Off Timer
  • Closed Captioning
  • V-Chip Parental Control System
  • OSD Language: English/French/Spanish
  • Channel Labeling
  • Video Label w/ direct input selection
  • Multi-Subtitle Select
  • Tri-Lingual Select
  • Unified Remote Control
  • High-Gloss White Cabinet
  • HDMI™ Input (1)
  • ColorStream® HD Component Video Input (1)
  • S-Video Input
  • RCA Video Inputs - Rear (1)
  • L-R Audio Inputs - Rear (1)
  • 1 RF Input
  • PC Input D-Sub 15
  • Digital Audio Output - 1 Coaxial (DVD only)
  • Headphone Jack - Rear (1)
  • VESA® Mounting Holes**-100 mm
  • *Some DVD-R/DVD-RW and CD-R/CD-RW discs may be incompatible due to laser pick up and disc design. CD-R/CD-RW discs must be recorded using CD-DA method for CD audio playback. The DVD player in this TV may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats, disc structure, or condition of the disc (use of CD-RW for MP3 files is not recommended). See owner’s manual for more information.
  • **If you decide to wall mount your Toshiba television, always use a UL Listed wall bracket appropriate for the size and weight of the television.
Experience Toshiba's next generation of LCD TV
arrow, scoll left
thumbnail: SV670 seriesthumbnail: XV648 seriesthumbnail: ZV650 seriesthumbnail: XV645 seriesthumbnail: XV640 seriesthumbnail: RV525 seriesthumbnail: AV502 seriesthumbnail: AV600 seriesthumbnail: LCDDVDCOMBO series
arrow, scoll right
©2009 Toshiba America Consumer Products, LLC All rights reserved.