• Home Theater Experience
  • Our Designs
  • Models
  • Our Technology
  • News
  • Where to Buy
View 22AV600U's Full DetailsView 22AV600U's TechnologiesView 22AV600U's Printable Spec Sheet

Explore 22AV600U's Technologies Close Section

image: horizontal rule
Gaming Mode

Gaming Mode enhances the gaming experience by reducing game controller delay.

Learn More about Gaming Mode
Dynamic Noise Reduction

Dynamic Noise Reduction can distinguish areas of noise and apply noise reduction to only those areas.

Learn More about Dynamic Noise Reduction
Native Mode™

Native Mode™ displays the 3% to 5% of the image that is generally lost during the normal over-scanning that is done in most TVs.

Learn More about Native Mode™
DynaLight™ Dynamic Backlight Control

Dynalight™ automatically adjusts the backlight intensity based on the image content.

Learn More about DynaLight™ Dynamic Backlight Control
Energy Star

Toshiba is committed to playing a leading role in helping establish a sustainable society.

Learn More about Energy Star

Explore 22AV600U's Features Close Section

image: horizontal rule
  • DynaLight™ Dynamic Back-Light Control
  • Built-In ATSC/NTSC/QAM Digital Tuning
  • 10 Bit Video Processor
  • 60 Hz Video Scan Rate
  • Cinema Mode 24 fps (3:2 Pulldown)
  • Color Temperature Control
  • TheaterWide® Modes
  • Native Mode™
  • Thin-Line Speaker System
  • Auto Aspect Control
  • Sleep Timer
  • HDMI™-CEC
  • Gaming Mode
  • Channel Browser™
  • Channel Labeling
  • Input Labeling
  • Remote Control
  • HDMI™ Inputs (2)
  • ColorStream® HD Component Video Inputs (2)
  • Side A/V / Rear A/V / Rear S-Video: 0/1/1
  • 15 Pin D-Sub PC Input
  • Analog Audio Out (Fixed)
  • Dolby® Digital Optical Output
  • Compatibility with other HDMI™-CEC products will vary by manufacturer. Some products will not be compatible at all or may only allow for limited functions.
  • Viewing 24 frames per second requires content created in 480p / 24 frames/second.
Experience Toshiba's next generation of LCD TV
arrow, scoll left
thumbnail: SV670 seriesthumbnail: XV648 seriesthumbnail: ZV650 seriesthumbnail: XV645 seriesthumbnail: XV640 seriesthumbnail: RV525 seriesthumbnail: AV502 seriesthumbnail: AV600 seriesthumbnail: LCDDVDCOMBO series
arrow, scoll right
©2009 Toshiba America Consumer Products, LLC All rights reserved.