• Home Theater Experience
  • Our Designs
  • Models
  • Our Technology
  • News
  • Where to Buy
View 40XV645U's Full DetailsView 40XV645U's TechnologiesView 40XV645U's Printable Spec Sheet

Explore 40XV645U's Technologies Close Section

image: horizontal rule
PixelPure® 5G 14 bit Digital Video Processing

With a 14-bit internal digital video processor, gradation levels are increased, creating smoother, clearer images.

Learn More about PixelPure® 5G 14 bit Digital Video Processing
Gaming Mode

Gaming Mode enhances the gaming experience by reducing game controller delay.

Learn More about Gaming Mode
InstaPort

InstaPort connects in a fraction of the time, for faster HDMI switching between components.

Learn More about InstaPort
Resolution+™ Super Resolution Technology

Not just simple scaling, Resolution+™ uses complex image correction to enhance the detail of each image, making everything feel like HD.

Learn More about Resolution+™ Super Resolution Technology
Native Mode™

Native Mode™ displays the 3% to 5% of the image that is generally lost during the normal over-scanning that is done in most TVs.

Learn More about Native Mode™
Energy Star

Toshiba is committed to playing a leading role in helping establish a sustainable society.

Learn More about Energy Star
AutoView™

By combining an ambient room light sensor and incoming video content monitoring, AutoView™ automatically sets most of the TV picture parameters for you.

Learn More about AutoView™
DynaLight™ Dynamic Backlight Control

Dynalight™ automatically adjusts the backlight intensity based on the image content.

Learn More about DynaLight™ Dynamic Backlight Control
Dynamic Noise Reduction

Dynamic Noise Reduction can distinguish areas of noise and apply noise reduction to only those areas.

Learn More about Dynamic Noise Reduction
ClearFrame™ 120 Hertz Anti-Blur Technology

ClearFrame™ 120 doubles the frame rate of standard LCD TV, 1080p Full HD LCD images are now crisp and clear regardless of image motion.

Learn More about ClearFrame™ 120 Hertz Anti-Blur Technology
1080p Full HD

1080p Full HD, the highest level of HD picture quality available today.

Learn More about 1080p Full HD

Explore 40XV645U's Features Close Section

image: horizontal rule
  • 1080p Full HD Display
  • 50,000:1 Dynamic Contrast Ratio
  • ClearFrame™ 120Hz Anti-Blur Technology
  • Resolution+ Super Resolution Technology
  • PixelPure® 5G 14-Bit Internal Digital Video Processing
  • AutoView™
  • DynaLight™ Dynamic Back-Light Control
  • Cinespeed™ LCD Panel
  • Cinema Mode 24 fps (5:5 Pulldown)
  • TheaterWide® Modes
  • ColorMaster™ Color Control
  • Color Temperature Control
  • Built-In ATSC/NTSC/QAM Digital Tuning
  • Native Mode™
  • Deep Color
  • Invisible Speakers
  • Mute/Half Mute
  • Bottom Deep Lagoon™ Design
  • Sleep Timer
  • REGZA-LINK® (HDMI™ CEC)**
  • InstaPort™ Fast HDMI™ Switching
  • Gaming Mode
  • Input Labeling
  • Picture Freeze
  • Auto Aspect Control
  • Logo Light On/Off
  • Channel Browser™
  • Channel Labeling
  • Expert Mode
  • 4-Item Universal Remote*
  • HDMI™ Digital Inputs: 3 (1 Side)
  • ColorStream® HD Component Video Inputs (2)
  • Side A/V / Rear A/V / Rear S-Video: 1/1/1
  • High Res PC Input (S-XGA, 15 pin, D-sub)
  • IR Pass Through
  • Analog Audio Out (Fixed)
  • Dolby® Digital Optical Output
  • *In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.
  • Viewing 24 frames per second requires content created in 480p / 24 frames/second.
  • Effect of Resolution+™ enhancements may vary depending upon the input signal and content quality.
  • **Use of REGZA-LINK®, which is a feature based on HDMI-CEC, requires an HDMI-CEC compatible peripheral device. Depending on the specifications of your device, some or all REGZA-LINK® functions may not work even if your device is HDMI-CEC compatible.
Experience Toshiba's next generation of LCD TV
arrow, scoll left
thumbnail: SV670 seriesthumbnail: XV648 seriesthumbnail: ZV650 seriesthumbnail: XV645 seriesthumbnail: XV640 seriesthumbnail: RV525 seriesthumbnail: AV502 seriesthumbnail: AV600 seriesthumbnail: LCDDVDCOMBO series
arrow, scoll right
©2009 Toshiba America Consumer Products, LLC All rights reserved.