With a 14-bit internal digital video processor, gradation levels are increased, creating smoother, clearer images.
Gaming Mode enhances the gaming experience by reducing game controller delay.
InstaPort connects in a fraction of the time, for faster HDMI switching between components.
Not just simple scaling, Resolution+™ uses complex image correction to enhance the detail of each image, making everything feel like HD.
Native Mode™ displays the 3% to 5% of the image that is generally lost during the normal over-scanning that is done in most TVs.
Toshiba is committed to playing a leading role in helping establish a sustainable society.
By combining an ambient room light sensor and incoming video content monitoring, AutoView™ automatically sets most of the TV picture parameters for you.
Dynalight™ automatically adjusts the backlight intensity based on the image content.
Dynamic Noise Reduction can distinguish areas of noise and apply noise reduction to only those areas.
ClearFrame™ 120 doubles the frame rate of standard LCD TV, 1080p Full HD LCD images are now crisp and clear regardless of image motion.
1080p Full HD, the highest level of HD picture quality available today.
Explore 52XV645U's Features
1080p Full HD Display
50,000:1 Dynamic Contrast Ratio
ClearFrame™ 120Hz Anti-Blur Technology
Resolution+ Super Resolution Technology
PixelPure® 5G 14-Bit Internal Digital Video Processing
AutoView™
DynaLight™ Dynamic Back-Light Control
Cinespeed™ LCD Panel
Cinema Mode 24 fps (5:5 Pulldown)
TheaterWide® Modes
ColorMaster™ Color Control
Color Temperature Control
Built-In ATSC/NTSC/QAM Digital Tuning
Native Mode™
Deep Color
Invisible Speakers
Mute/Half Mute
Bottom Deep Lagoon™ Design
Sleep Timer
REGZA-LINK® (HDMI™ CEC)**
InstaPort™ Fast HDMI™ Switching
Gaming Mode
Input Labeling
Picture Freeze
Auto Aspect Control
Logo Light On/Off
Channel Browser™
Channel Labeling
4-Item Universal Remote*
Expert Mode
HDMI™ Digital Inputs: 3 (1 Side)
ColorStream® HD Component Video Inputs (2)
Side A/V / Rear A/V / Rear S-Video: 1/1/1
High Res PC Input (S-XGA, 15 pin, D-sub)
IR Pass Through
Analog Audio Out (Fixed)
Dolby® Digital Optical Output
*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.
Viewing 24 frames per second requires content created in 480p / 24 frames/second.
Effect of Resolution+™ enhancements may vary depending upon the input signal and content quality.
**Use of REGZA-LINK®, which is a feature based on HDMI-CEC, requires an HDMI-CEC compatible peripheral device. Depending on the specifications of your device, some or all REGZA-LINK® functions may not work even if your device is HDMI-CEC compatible.