With a 14-bit internal digital video processor, gradation levels are increased, creating smoother, clearer images.
By combining an ambient room light sensor and incoming video content monitoring, AutoView™ automatically sets most of the TV picture parameters for you.
Native Mode™ displays the 3% to 5% of the image that is generally lost during the normal over-scanning that is done in most TVs.
An IR input is convenient for wall mounting installation or when you want to place your AV components out of view.
ClearScan 240™ creates a 240 Hz effect for the ultimate level of picture quality with fast motion video.
Dolby Volume eliminates inconsistent volume levels when changing channels, inputs or even during TV commercials.
Dynalight™ automatically adjusts the backlight intensity based on the image content.
Toshiba is committed to playing a leading role in helping establish a sustainable society.
FocaLight LED Backlight with Local Dimming offers a Full LED matrix for better brightness uniformity
ClearFrame™ 120 doubles the frame rate of standard LCD TV, 1080p Full HD LCD images are now crisp and clear regardless of image motion.
1080p Full HD, the highest level of HD picture quality available today.
Dynamic Noise Reduction can distinguish areas of noise and apply noise reduction to only those areas.
Not just simple scaling, Resolution+™ uses complex image correction to enhance the detail of each image, making everything feel like HD.
Gaming Mode enhances the gaming experience by reducing game controller delay.
InstaPort connects in a fraction of the time, for faster HDMI switching between components.
CrystalCoat stops ambient room light reflections from washing out the picture.