TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

46xv648u
Cinema Series®

46xv648u
The REGZA® XV648 Cinema Series® introduces CrystalCoat™ for 30%+ more contrast in bright rooms***, and Dolby® Volume to maintain a consistent volume level when changing channels or between commercials. The result is improved picture and sound for an enhanced home theater experience.
msrp $1,499.99
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video

Convenience
Gaming Mode
Input Labeling

Video
1080p Full HD Display
Definition: With Full HD, there’s no need to scale down a 1080 signal. With twice the pixel resolution of 720p HD models, Full HD creates the pinnacle in picture quality.

Video
50,000:1 Dynamic Contrast Ratio
CrystalCoat™ Contrast Enhancer
DynaLight™ Dynamic Back-Light Control
PixelPure® 5G 14-Bit Internal Digital Video Processing
Cinema Mode 24 fps (5:5 Pulldown)
ColorMaster™ Color Control
Deep Color

Audio
Invisible Speakers
Mute/Half Mute

Convenience
Bottom Deep Lagoon™ Design
REGZA-LINK® (HDMI™ CEC)**
InstaPort™ Fast HDMI™ Switching
Gaming Mode
Input Labeling
Picture Freeze
Auto Aspect Control
Logo Light On/Off
Expert Mode
4-Item Universal Remote*

Jackpacks
HDMI™ Digital Inputs: 3 (1 Side)
ColorStream® HD Component Video Inputs (2)
Side A/V / Rear A/V / Rear S-Video: 1/1/1
High Res PC Input (S-XGA, 15 pin, D-sub)
IR Pass Through
Analog Audio Out (Fixed)
Dolby® Digital Optical Output

Weights and Dimensions
Weight: 49.4 lbs.
Dimensions: 43.62" x 27.56" x 3.62" (WxHxD)
Weight With Stand: 61.6 lbs.
Dimensions With Stand: 43.62" x 29.13" x 11.77" (WxHxD)
Weight With Packaging: 68.3 lbs.
Dimensions With Packaging: 46.77" x 33.50" x 15.35" (WxHxD)

General
UPC: 022265002872

Change for the better with Energy Star

*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.

Viewing 24 frames per second requires content created in 480p / 24 frames/second.

Effect of Resolution+™ enhancements may vary depending upon the input signal and content quality.

**Use of REGZA-LINK®, which is a feature based on HDMI-CEC, requires an HDMI-CEC compatible peripheral device. Depending on the specifications of your device, some or all REGZA-LINK® functions may not work even if your device is HDMI-CEC compatible.

***"Bright rooms" are defined as rooms with light intensity measuring 200 or more lux.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.