TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

55zv650u
REGZA®

55zv650u
The ZV650 Series takes LCD TV to the next level of picture quality, design, and features. ClearScan 240™ raises the bar for picture clarity with fast motion video, the Deep Lagoon™ design creates a new level of design elegance, and the long list of new features and next-gen connectivity are more than you could ever expect.
msrp $2,399.99
Key FeaturesBenefitsDetailed SpecsProduct Resources
Video
ClearScan 240™ with Backlight Scanning

Convenience
Gaming Mode
Input Labeling

Video
1080p Full HD Display
Definition: With Full HD, there’s no need to scale down a 1080 signal. With twice the pixel resolution of 720p HD models, Full HD creates the pinnacle in picture quality.
Official DivX® Certified Product
Definition: Plays all versions of DivX video (including DivX® 6) with standard playback of DivX® media files.

Video
100,000:1 Dynamic Contrast Ratio
CrystalCoat™ Contrast Enhancer
ClearScan 240™ with Backlight Scanning
PixelPure® 5G 14-Bit Internal Digital Video Processing
DynaLight™ Dynamic Back-Light Control
Cinema Mode 24 fps (5:5 Pulldown)
ColorMaster™ Color Control
Deep Color

Audio
Invisible Speakers
Audyssey EQ™
Mute/Half Mute

Convenience
Deep Lagoon™ Design
REGZA-LINK® (HDMI™ CEC)**
InstaPort™ Fast HDMI™ Switching
Gaming Mode
Input Labeling
Picture Freeze
Auto Aspect Control
Logo Light On/Off
USB Port
SD Card Slot
Expert Mode
4-Item Universal Remote*

Jackpacks
HDMI™ Digital Inputs: 4 (1 Side)
ColorStream® HD Component Video Inputs (2)
Side A/V / Rear A/V / Rear S-Video: 1/1/1
High Res PC Input (S-XGA, 15 pin, D-sub)
IR Pass Through
Analog Audio Out (Fixed)
Dolby® Digital Optical Output

Weights and Dimensions
Weight: 70.7 lbs.
Dimensions: 53.62" x 33.03" x 4.02" (WxHxD)
Weight With Stand: 80.5 lbs.
Dimensions With Stand: 53.62" x 35.47" x 15.59" (WxHxD)
Weight With Packaging: 102.5 lbs.
Dimensions With Packaging: 57.64" x 39.25" x 19.57" (WxHxD)

General
UPC: 022265002568

Change for the better with Energy Star

*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.

Viewing 24 frames per second requires content created in 480p / 24 frames/second.

Effect of Resolution+™ enhancements may vary depending upon the input signal and content quality.

**Use of REGZA-LINK®, which is a feature based on HDMI-CEC, requires an HDMI-CEC compatible peripheral device. Depending on the specifications of your device, some or all REGZA-LINK® functions may not work even if your device is HDMI-CEC compatible.

This TV may not support some MP3/WMA/JPEG/DivX recordings due to differences in recording formats. See owner’s manual for more information.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.