TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

19av501u

19av501u
Take advantage of 720p HD picture quality and an impressive feature set with the 19AV501U. This model is a great addition for any space-confined area, and can also be used as a computer monitor by using the PC Input.
Key FeaturesDetailed SpecsProduct Resources
Video
DynaLight™ Dynamic Back-Light Control

Video
DynaLight™ Dynamic Back-Light Control
10 Bit Video Processor
60 Hz Video Scan Rate

Audio
Thin-Line Speaker System

Convenience
High-Gloss White Cabinet
4-Item Universal Remote*
Auto Aspect Control

Jackpacks
HDMI™ Input (1)
ColorStream® HD Component Video Input (1)
Front A/V / Rear A/V / Rear S-Video: 0/1/1
15 Pin D-Sub PC Input
Dolby® Digital Optical Output

Weights and Dimensions
Dimensions: 18.1 x 13.9 x 2.9 (WxHxD)
Weight With Stand: 13.6 lbs.
Dimensions With Stand: 18.1 x 15.5 x 8.2 (WxHxD)
Weight With Packaging: 17.4 lbs.
Dimensions With Packaging: 20.4 x 6.3 x 21.2 (WxHxD)

General
UPC: 022265001561

*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.