TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

20dl74

20dl74
Key FeaturesDetailed SpecsProduct Resources
Video
4-Line Digital Comb Filter

Audio

Convenience
Off Timer
Pedestal Stand with Tilt and Swivel
Space Saving Design
News/Hall/Theater Sound Modes
480p (640 x 480) Display with Built-in Speakers and Tuner

Video
Screen Size: 20" Diagonal
Panel Resolution: 800 x 600 (480p)
Panel Response Speed: 16 mSec
4-Line Digital Comb Filter

Audio
Total Audio Wattage: 5 W

Convenience
Direct Access Remote Control
Off Timer
Noise Reduction
Pedestal Stand with Tilt and Swivel
Space Saving Design
News/Hall/Theater Sound Modes
480p (640 x 480) Display with Built-in Speakers and Tuner

Jackpacks
A/V Inputs (2)
Headphone Jack (1)
Audio Outputs

Weights and Dimensions
Dimensions: 19 1/16" x 17 5/8" x 3 1/8" (WxHxD)
Weight With Stand: 18 lbs.
Dimensions With Stand: 19-1/16" x 19-3/4" x 10" (WxHxD)
Weight With Packaging: 25 lbs.
Dimensions With Packaging: 22 9/16" x 24" x 10 5/8" (WxHxD)

General
UPC: 022265240281

Use only Toshiba brand wall brackets designed specifically for these models for wall mounting.

All television pictures are simulated and are for illustrative purposes only. Measurement of screen sizes for television models contained herein is approximate.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.