TOSHIBA
ProductsWhat to Look ForCustomer SupportNewsSearch
Consumer Electronics and Digital Entertainment ProductsToshiba InternationalToshiba USA

22av500u

22av500u
The 22AV500U features DynaLight™ dynamic backlight control for a deeper HD picture, and a PC Input for use as a computer monitor. Plus, it comes in a high-gloss cabinet that is less than 18” high to fit beneath most standard-size kitchen cabinets. The 22AV500U also includes Native Mode™, Gaming Mode, a second HDMI™ digital input, and ENERGY STAR® compliance.
Key FeaturesDetailed SpecsProduct Resources
Video
DynaLight™ Dynamic Back-Light Control

Video
DynaLight™ Dynamic Back-Light Control
10 Bit Video Processor
60 Hz Video Scan Rate
Cinema Mode 24 fps (3:2 Pulldown)

Audio
Thin-Line Speaker System

Convenience
4-Item Universal Remote*
Auto Aspect Control
Gaming Mode
Input Labeling

Jackpacks
HDMI™ Inputs (2)
ColorStream® HD Component Video Input (1)
Front A/V / Rear A/V / Rear S-Video: 0/1/1
15 Pin D-Sub PC Input
Dolby® Digital Optical Output

Weights and Dimensions
Dimensions: 21.1 x 14.6 x 2.9 (WxHxD)
Weight With Stand: 14.1 lbs.
Dimensions With Stand: 21.1 x 16.2 x 8.9 (WxHxD)
Weight With Packaging: 17.4 lbs.
Dimensions With Packaging: 23.7 x 20.7 x 6.6 (WxHxD)

General
UPC: 022265001592

Change for the better with Energy Star

*In some cases, the remote control may not operate additional devices, in which case, it is suggested that you use the original remote control for the applicable device.

Design specifications and dimensions are not final and may be subject to change. Please confirm specific features and exact dimensions by reference to the product itself.